??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24690.0240 Star Grip
HELP_VARIABLE
Company
Halder
Description
EH 24690. - Star Grips, rostfreier Stahl / with smooth blind hole
Bill of material
24690.0240 Star Grip
BESTNR
Ref. No.
24690.0240
AUS
Version
with smooth blind hole
D1
40 mm
D3
H7
8 mm
D4
14 mm
H1
25 mm
H2
12.5 mm
T
min.
15 mm
G
Weight
37 g
Embedded user actions